??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22593.2200 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs with screw over M16
Bill of material
22593.2200 Support Leg
BESTNR
Ref. No.
22593.2200
MAT
Material
Rostfreier Stahl
ROT
°
D1
80 mm
D2
Thread
M16
L1
200 mm
H1
3.0 mm
L2
18 mm
SW1
12 mm
SW2
8 mm
SW3
24 mm
G
Weight
414 g
Embedded user actions